AC charging cable with vehicle charging connector and free cable end for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, for installation at charging stations for e-mobility (EVSE)
EV-T1G3C-1AC30A-15,5M6,0JSBK11
-
AC charging cable
1541286
CHARX connect comfort, Type 1, AC charging cable, 30 A permanent, 250 V AC, with vehicle charging connector and open cable end, cable: 15.5 m, black, straight, without protective cap, with locking option for padlock, PHOENIX CONTACT logo, IEC 62196-2, SAE J1772, PSE, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets
Product details
PSE
Approval ID: JET7416-43006-1001Compatible products
Your advantages
Complete product range
Convenient handling due to the ergonomic, triple award-winning design
Available with your logo on request - for consistent branding of your charging station
Longitudinal water tightness reliably prevents water ingress
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Tested in accordance with automotive standards LV124, LV214, and LV215-2
Tested in accordance with EV Ready 37 requirements
Laser-marked mating face in accordance with DIN EN 17186