The content you are viewing is tailored for Saudi Arabia. View Content for United States | Choose Another Country

Man in the control room for a mine performing monitoring and diagnostics

Monitoring and diagnostics in the mining industry Keep an eye on your installation

Log, follow, and monitor the processes of individual modules or complete system parts with monitoring and diagnostics products and solutions from Phoenix Contact. The multifunctional monitoring products are the solution for the continuous monitoring of important electrical and physical system parameters. The Human Machine Interfaces are multifunctional and compatible with all major communication standards (e.g., TCP/IP, PROFINET, EtherNet/IP™, Modbus/TCP, etc.).

Products for monitoring and diagnostics


HMIs and industrial PCs

HMIs and industrial PCs

Whether directly on site or in the central control room – Human Machine Interfaces are also used in places where they are exposed to extreme environmental influences and stress. Depending on your requirements, you can select devices for WebVisit or Visu+ software or for HTML5 applications.

Monitoring relays

Monitoring relays

EMD monitoring relays allow you to detect errors in important system parameters at an early stage, report them, or switch off system components in a targeted manner. In addition, you ensure the trouble-free and economical operation of your system and a cost-effective solution for numerous key monitoring functions.

Energy measuring devices

Energy measuring devices

EMpro energy measuring devices can be configured and integrated into your network in minutes. Benefit from the simple, direct connection of conventional Rogowski coils, and from the many practice-oriented web server and device functions. An integrated REST interface and direct connection to the cloud pave the way to the digital world. 24 V versions complete the portfolio.

Data acquisition for asset management

Data acquisition solutions for asset management (DIN EN ISO 55001)

Continuously recorded energy flows form the basis of a targeted energy management system. Access comprehensive characteristic electrical data of your system and benefit from the advantages:

  • Reduced energy costs with the identification of potential energy savings
  • Optimized system utilization with intelligent system component switching, balanced supply utilization, and reduction of harmonics
  • Reduced peak loads with predictive trend calculations and load management
  • Production processes safeguarded and downtimes minimized with key system parameter monitoring