The content you are viewing is tailored for Saudi Arabia. View Content for United States | Choose Another Country

Connectivity in functional buildings

COMPLETE line provides different solutions for efficient connections in building installations. From feed-in, potential distribution, and the outgoing wiring right through to the wet room and outdoor wiring.

Interactive image map: Structure of the connection technology in functional building
Feed-in
The branch terminals from the UDB ... series are suitable for the simple voltage pick-off of main supply lines up to 35 mm².
Find out more
Feed-in
Potential distribution
The PTVFIX blocks provide a lateral Push-in connection for direct wiring paths combined with the advantages of the proven PTFIX distribution blocks for flexible and cost-effective load and control current distribution.
Find out more
Potential distribution
Outgoing wiring
CLIPLINE complete provides numerous options for the outgoing wiring. KNX installation terminal blocks are particularly suitable for this task.
Find out more
Outgoing wiring
Photovoltaic connectors
SUNCLIX connectors are compatible with many photovoltaic systems and with the string combiner box. They therefore support quick and error-free connection of the photovoltaic system.
Find out more
Photovoltaic connectors
Shielded potential grounding
SCC shield clamps feature quick and easy handling and provide an optimum shield that safely discharges interference. All shield clamps can be mounted with just one hand, without the need for tools.
Find out more
Shielded potential grounding
Plug-in installation
Connect cables easily and flexibly with our installation connectors and installation cables. Depending on the application, choose between simple cable connections, convenient power distribution, or compact device connections.
Find out more
Plug-in installation
Outdoor installation
Connectors with robust housings and high degrees of protection up to IP69K enable reliable power transmission outdoors and in wet areas.
Find out more
Outdoor installation
Supply, protection, and monitoring
Building management in functional building must be reliably supplied with energy, protected against damage, and monitored with regard to energy requirements. COMPLETE line provides you with systemic solutions for the supply, protection, and monitoring of energy in functional building.
Find out more
Supply, protection, and monitoring

At the feed-in point, the entire load of the building runs through just a few terminals. This places particular demands on thermal management. At the same time, depending on the installation situation, there is only limited space for feed-in. The solutions used must therefore be individually adaptable to the available space. The modular trunk line branch terminals can be adapted both to the available installation space and to different supply system configurations.

The efficient use of space also plays an important role in potential distribution. Space problems often arise, in particular during conversions and retrofits. Here, PTFIX distribution blocks provide a flexible and scalable solution with different numbers of positions and mounting types. With the lateral conductor connection, the new PTVFIX blocks also enable particularly space-saving wiring.

The KNX outgoing wiring in the main distribution is a prerequisite for building automation. KNX installation terminal blocks from the COMPLETE line portfolio enable the numerous outlets of the main distribution to be arranged and marked clearly – naturally in accordance with EIB, the “European Installation Bus” standard. The PTFIX portfolio features preassembled KNX blocks in various configurations.

Beyond the control box, the installation requires a higher degree of protection, even as high as IP68, depending on the installation location. The corresponding wiring of conventional branching boxes is time-consuming and cost-intensive. IP68 installation systems provide an alternative due to their quick, easy, and cost-effective assembly. The connection systems enable loads to be replaced with minimal downtimes in the event of maintenance or repair work. Here, COMPLETE line offers the PRC series with proven screw connection up to 6 mm², the QPD system with fast insulation displacement connection, and the IPD series with convenient spring connection, among others.

In the field of PV connections, there are special requirements for the DC cable. SUNCLIX connectors are compatible with many photovoltaic systems on the DC side and with the string combiner box. They support quick and error-free connection of the photovoltaic system.

Electrical installation and electronics
Products for your daily work in the field of electrical installation

Our comprehensive range for electrical installations provides you with successful support in many of your tasks. From the cabling, through the right surge protection, all the way to the correct tool – with our durable products and innovative solutions, we ensure greater efficiency in electrical installation.

Discover all products now
Installer at the control cabinet with crimping pliers in hand