The content you are viewing is tailored for Saudi Arabia. View Content for United States | Choose Another Country

Transmitting the traction energy of a rail vehicle Traction vehicle drives must be supplied reliably with electrical power. With our bolt terminal blocks, you can transfer energy for high-current applications in accordance with requirements and with low resistance. Self-locking screw connection elements ensure a secure mechanical connection.

Train driver’s cab

Application

For the transmission of the traction energy of a train, the mechanical installation must meet the most stringent requirements in terms of safety and reliability. Furthermore, parameters such as low contact resistance and high electric strength are of crucial importance to the quality of the electrical connection. The motor disconnect point, as the interface between the traction converter and drive system, plays an important role here.

Solution

Robust bolt connection terminal blocks for motor disconnect points in rail vehicles

Robust bolt connection terminal blocks for motor disconnect points in rail vehicles

For this complex task, Phoenix Contact provides tried-and-tested bolt connection terminal blocks with a complete range of accessories. Additional bolt terminal blocks for standard applications in rail vehicles, such as auxiliary units, battery storage systems, air conditioning and ventilation systems, and lighting, are also available.

Phoenix Contact headquarters
Bolt terminal blocks for trains

Bolt terminal blocks for rail vehicles

More information on suitable products: