The content you are viewing is tailored for Saudi Arabia. View Content for United States | Choose Another Country

Availability of passenger information and infotainment systems Passengers expect round-the-clock access to passenger information, stable networks, and digital media during their journey. Our data and signal cabling that is suitable for railway applications ensures the high data rates of 10 Gbps required for this. The fast-locking system meets the high shock and vibration requirements in rail vehicles. It also enables quick and reliable connection even in confined spaces.

Person in a streetcar with a cell phone

Reliable availability of passenger information and infotainment systems

Application

There is an increasing expectation among passengers for all manner of data to be made available. Rail travelers rely on the availability of passenger information and infotainment systems in the rail vehicle and at the station. Passengers expect to have a reliable Internet connection on board the train or streetcar as well as quick access to travel information.

Solution


M12 push-pull connectors for rail vehicles

Reliable mechanical and electrical connection for railway vehicles

M12 push-pull connectors

When it comes to data exchange and signal transmission, Phoenix Contact provides connectors and cables that ensure a reliable communication connection. The M12 connectors with push-pull fast-locking latch into place with a click. They also satisfy the stringent environmental and material requirements specific to the railway industry.

Phoenix Contact headquarters
Connectors for installations in trains

Connectors for rail vehicles

More information on suitable products: