The content you are viewing is tailored for Saudi Arabia. View Content for United States | Choose Another Country

New 19-inch rackmount managed switches for industry

2025-03-31
FL SWITCH 5900

Phoenix Contact will be presenting a new portfolio of managed switches in 19-inch format at the Hannover Messe 2025. Featuring up to four 10 Gigabit ports, the FL Switch 5900 series switches offer high data performance, comprehensive security functions, and modern TSN mechanisms.

The five product versions supplement the well-established FL Switch 2000 series and provide a similar range of functions for optimum compatibility. With up to four 10 Gbps uplinks (SFP+) and 24 Gigabit ports, the rackmount switches combine high performance with a high degree of flexibility. Combo ports and SFP ports also provide flexible connection options for copper and fiberglass communication.

In addition, the 19-inch switches include a complete range of TSN functions for use in time-critical applications. An optional redundant power supply enhances failsafe performance.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications