The content you are viewing is tailored for Saudi Arabia. View Content for United States | Choose Another Country

Extended portfolio for ICS series electronics housings

2024-02-20
ICS PCB terminal blocks

With the ICS housing series, Phoenix Contact offers a wide range of housing systems for future-oriented automation devices.

The new PCB terminal blocks in two pitches (5.0 mm and 3.5 mm) provide additional connection options for ICS series electronics housings. Device manufacturers can choose between screw or Push-in connection versions of the new terminal blocks. The advantages of ICS PCB terminal blocks are their fixed wiring and easy handling. The new terminal blocks can be used in ICS housings with widths of 20, 25, and 50 mm. The ICS electronics housings are available in different sizes and with a large selection of connection technology as well as other accessories such as heatsinks, bus connectors, and displays.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications