TPE057AGQ/107060020 S00001
-
Touch panel
2401203
Rugged-Touch panel, 14.5 cm / 5.7"-TFT display (Analog resistive (GFG)), 320 x 240 pixel(s) (QVGA), 65536 colors, Arm9™, 184 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, TSvisRT, without bus system.
Product details
Product type | Operator panel |
Application | Rugged |
Computer data | |
Processor | Arm9™, 184 MHz |
Operating system | Windows® CE 5.0 |
RAM | 128 MB SDRAM |
512 KB NV | |
Data storage system | NOR-Flash, 64 MB |
Display | |
Display type | 14.5 cm / 5.7"-TFT |
Screen resolution | 320 x 240 Pixel(s) (QVGA) |
Touch technology | Analog resistive (GFG) |
Display lighting type | LED |
Brightness | 400 cd/m², typical (adjustable) |
MTBF | 40000 h |
Color spectrum | 65536 colors |
Reading angle left | 75.00 ° |
Reading angle right | 75.00 ° |
Reading angle top | 60.00 ° |
Reading angle bottom | 75.00 ° |
Interfaces | 2x USB Host 2.0 |
Optional interfaces | none |
Network | 1 x Ethernet (10/100 Mbps), RJ45 |
Bus system | without bus system |
User software | TSvisRT |
Service life of battery | 5 years (typical) |
Supply | |
Typical current consumption | 0.2 A |
Real-time clock | |
Realtime clock | Yes |
Supply | |
Power supply unit | 24 V DC ±20 % |
Mounting type | Bolt fixing |
Material front plate | Aluminum (natural anodized) |
Housing material | Steel sheet, zinc-plated |
Ambient conditions | |
Degree of protection | IP67 (front), IP20 (back) |
NEMA 4X | |
Ambient temperature (operation) | -20 °C ... 70 °C |
Ambient temperature (storage/transport) | -30 °C ... 80 °C |
Altitude | 4000 m |
Permissible humidity (operation) | 5 % ... 95 % (Front) |
20 % ... 85 % (On the rear) | |
Shock | 15g, according to IEC 60068-2-27 |
Vibration (operation) | 1g, according to EN 60068-2-6 |
External dimensions | |
Width / Height / Depth | 195 mm / 153 mm / 5 mm (Dimensions of the front plate) |
Installation dimensions | |
Width / Height / Installation depth | 161 mm / 119 mm / 42 mm (Mounting cutout, depth with bus if bus system present in the device) |
Item number | 2401203 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DRCACB |
Product key | DRCACB |
GTIN | 4055626096018 |
Weight per piece (including packing) | 750 g |
Weight per piece (excluding packing) | 750 g |
Customs tariff number | 84714100 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 43211904 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a), 6(a)-I, 6(b), 6(b)-II, 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar