TP 3120W/WT
-
Touch panel
1029308
Rugged touch panel with 30.7cm / 12.1" TFT display (analog-resistive (GFG)), 1280 x 800 pixels (WXGA), degree of protection: IP67 (front), extended temperature range, ARM® Cortex®-A8, 1000 MHz, Windows® Embedded Compact 7, and Visu+ application software.
Product details
Compatible products
Your advantages
Display can be read in sunlight
Can be operated when wearing work gloves
Resistant to UV and IR radiation
Resistant to environmental influences, such as salt spray, termites, and chemicals
Weatherproof thanks to IP67 protection