UM-6M12/ZFKKDS/LED/SO189
-
Termination board
2902335
VARIOFACE module, with spring-cage connection and six M12 female connectors, status indicator per channel
Product details
Product type | Interface module |
Product family | VARIOFACE |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage range | 19.2 V DC ... 26.4 V DC |
Current (per branch) | ≤ 4 A |
Air clearances and creepage distances | |
Rated insulation voltage | 50 V |
Rated surge voltage | 0.5 kV (1.2/50 μs) |
Connection 1 | |
Connection in acc. with standard | IEC 61076-2-101 |
Connection method | Female |
Type | M12 |
Coding | A |
Number of connections | 6 |
Number of positions | 5 |
Connection 2 | |
Connection method | Spring-cage connection |
Stripping length | 7.5 mm |
Number of positions | 44 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
Conductor cross section AWG | 24 ... 14 |
Pitch | 5.08 mm |
Status display | LED (yellow) |
Item dimensions | |
Width | 100 mm |
Height | 126 mm |
Depth | 73 mm |
Ambient conditions | |
Degree of protection (Module) | IP00 |
Degree of protection (Installation location) | ≥ IP54 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances | |
Standards/regulations | EN IEC 60664-1 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2902335 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Sales key | DK2A89 |
Product key | DK2A89 |
GTIN | 4046356655071 |
Weight per piece (including packing) | 296 g |
Weight per piece (excluding packing) | 296 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27141152 |
ECLASS-15.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar