The module is designed for use within an Axioline F station. It is used to acquire signals from resistive temperature sensors. The module supports all common platinum and nickel sensors in accordance with DIN EN 60751 and SAMA. Cu10, Cu50, Cu53 sensors as well as various KTY8x sensor types are also supported.
AXL F RTD4 XC 1H
-
Temperature module
1035430
Axioline F, Temperature recording module, Analog inputs: 4 (for resistance temperature detectors), connection technology: 2-, 3-, 4-conductor (shielded), transmission speed in the local bus: 100 Mbps, Extreme conditions version, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
IECEx
Approval ID: IECEx ULD 20.0026XATEX
Approval ID: UL 20 ATEX 2441XcULus Listed
Approval ID: E366272CCC
Approval ID: 2021122309114456_CNCompatible products
Your advantages
4 analog input channels for connecting resistance temperature detectors (RTDs)
500 Ω and 5 kΩ linear inputs
Connection of sensors in 2-, 3-, and 4-conductor technology
Integrated, digital sensor linearization
Standardized measured value representation directly in °C, °F or Ω
Measured value display in 16-bit format or floating point format
Programmable filters
Short-circuit protected inputs
Temperature stability
Very high level of noise immunity
Low noise emission
Installation monitoring by means of “Channel scout” function
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Partially coated PCBs
Device rating plate stored