SAC-5P-MICFS/ 1,5-PUR
-
Sensor/actuator cable
1527317
Sensor/actuator cable, 5-position, PUR/PVC, black-gray RAL 7021, free cable end, on Socket straight 1/2"-20UNF, coding: C, cable length: 1.5 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | no |
Coding | C |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Brass, nickel-plated |
Insulation resistance | ≥ 10 MΩ |
Nominal voltage UN | 60 V |
Nominal current IN | 4 A |
Status display | no |
Status display present | no |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight 1/2"-20UNF |
Number of positions | 5 |
Coding type | C |
Cable length | 1.5 m |
PUR/PVC black [350] | |
Dimensional drawing |
|
Cable weight | 50 kg/km |
Number of positions | 5 |
Shielded | no |
Cable type | PUR/PVC black [350] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 0.34 mm² |
Wire diameter incl. insulation | 1.5 mm ±0.05 mm |
External cable diameter | 5.90 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material, filler | PVC |
Material wire insulation | PVC |
Single wire, color | red/black, red/white, red, green, red-yellow |
Thickness, insulation | approx. 0.30 mm (Core insulation) |
approx. 0.40 mm (Inner sheath) | |
approx. 0.40 mm (Outer cable sheath) | |
Overall twist | 5 wires around filler to the core |
Max. conductor resistance | max. 58 Ω/km (at 20 °C) |
Insulation resistance | ≥ 100 MΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 2500 V |
Smallest bending radius, fixed installation | 59 mm |
Smallest bending radius, movable installation | 59 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 59 mm, Traversing path: 5 m, Traversing rate: 3 m/s |
Flame resistance | according to DIN EN 60332-2-2 |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1527317 |
Packing unit | 5 pc |
Minimum order quantity | 25 pc |
Product key | AF1EDA |
GTIN | 4046356071901 |
Weight per piece (including packing) | 94 g |
Weight per piece (excluding packing) | 94 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar