FL MGUARD CENTERPORT
-
Security Appliance
2702547
High-performance remote maintenance collection point, 10/100/1000 Mbps, NAT, firewall, functionally extendable with licenses
Free download available.
Downloads
Product details
Width | 447 mm |
Height | 44 mm |
Depth | 458 mm |
Note on application | |
Note on application | Only for industrial use |
Color | red |
Housing material | Metal |
Ethernet | |
Connection method | RJ45 |
Transmission speed | 10/100/1000 Mbps |
Transmission physics | Ethernet in RJ45 twisted pair |
Transmission length | 100 m (per segment) |
Signal LEDs | Dot-matrix display, LEDs |
No. of channels | 4 (RJ45 ports) |
Functionality | |
Basic functions | Security appliance for up to 3000 parallel VPN tunnels (with additional licenses) and more than 600 Mbps VPN data throughput (with hardware encryption) |
System requirements | |
Supported browsers | HTTPS support required |
Product type | Security routers without DIN rail mounting |
Type | Stand-alone |
Basic functions | Security appliance for up to 3000 parallel VPN tunnels (with additional licenses) and more than 600 Mbps VPN data throughput (with hardware encryption) |
Power consumption | max. 600 W |
Local diagnostics | Dot-matrix display, LEDs |
Supply | |
Supply voltage range | 2x 100 V AC ... 240 V AC (redundant) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 45 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 90 % (non-condensing) |
Mounting type | Rack mounting |
Item number | 2702547 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN361 |
Product key | DNN361 |
GTIN | 4055626290423 |
Weight per piece (including packing) | 16 kg |
Weight per piece (excluding packing) | 9 kg |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170406 |
ECLASS-15.0 | 19170406 |
ETIM
ETIM 9.0 | EC001478 |
UNSPSC
UNSPSC 21.0 | 43222600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) (CAS: 110-71-4) |
Compatible products
-
-
FL MGUARD LIC FW RD - License 2701356
-
SD FLASH 512MB - Program/configuration memory 2988146
-
FL MGUARD LIC LFS CENTER - License 2702552
-
FL MGUARD LIC CIM - License 2701083
-
FL MGUARD LIC VPN-10 - License 2700194
-
FL MGUARD LIC VPN-250 - License 2700193
-
FL MGUARD LIC OPC INSP - License 2702191
-
FL MGUARD LIC VPN-100 - License 2702546
-
FL MGUARD LIC MODBUS INSPECTOR - License 2702980
-
SD FLASH 2GB - Program/configuration memory 2988162
Your advantages
Maximum security
Maximum performance
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar