product line COMBICON Terminals S
cross section 1.5 mm2
pitch 5 mm
connection method Push-in spring connection
mounting type THR soldering / wave soldering
type of packaging 56 mm wide tape
Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 320 V, nominal cross section: 1.5 mm2, number of potentials: 7, number of rows: 1, number of positions per row: 7, product range: SPT 1,5/..-H-THR, pitch: 5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2 mm, number of solder pins per potential: 2, type of packaging: 56 mm wide tape