cULus Recognized
Approval ID: E60425-20030211| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Standard | 300 V | 12 A | 24 - 16 | |
| C | ||||
| with pitch spacer | 150 V | 12 A | 24 - 16 | |
| D | ||||
| Standard | 300 V | 10 A | 24 - 16 | |
Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 240 V, nominal cross section: 1.5 mm2, number of rows: 1, number of positions per row: 8, product range: PTDA 1,5/, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: multicolored, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Standard | 300 V | 12 A | 24 - 16 | |
| C | ||||
| with pitch spacer | 150 V | 12 A | 24 - 16 | |
| D | ||||
| Standard | 300 V | 10 A | 24 - 16 | |