cULus Recognized
Approval ID: E60425-20030211Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 26 - 16 | ||
D | ||||
300 V | 10 A | 26 - 16 |
De inhoud die u bekijkt is op maat voor Nederland. Inhoud voor Verenigde Staten bekijken | Ander land selecteren
Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 200 V, nominal cross section: 1.5 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: PTA 1,5, pitch: 3.5 mm, connection method: Screw connection with wire protector, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear front pinning, Solder pin [P]: 2.8 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 26 - 16 | ||
D | ||||
300 V | 10 A | 26 - 16 |