MKDSP 95/ 2-20,0-F - PCB terminal block
1841869

product line COMBICON Terminals XXL
cross section 95 mm2
pitch 20 mm
connection method Screw connection with tension sleeve
screw head form Torx®
mounting type Wave soldering

Printed circuit board terminal, nominal current: 232 A, rated voltage (III/2): 1000 V, nominal cross section: 95 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: MKDSP 95/..-F, pitch: 20 mm, connection method: Screw connection with tension sleeve, screw head form: T40 Torx®, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 4 mm, number of solder pins per potential: 6, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Quick and convenient testing using integrated test option
Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve