ATEX
Approval ID: KEMA 00ATEX2053 UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
176 V | 21 A | - 2.5 | ||
with pitch spacer | 275 V | 21 A | - 2.5 | |
with 2 pitch spacers | 440 V | 21 A | - 2.5 |
IECEx
Approval ID: IECEx KEM 07.0023UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
176 V | 21 A | - 2.5 | ||
with pitch spacer | 275 V | 21 A | - 2.5 | |
with 2 pitch spacers | 440 V | 21 A | - 2.5 |