ZEC 1,0/ 8-LPV-3,5 C1 - PCB connector
1915712

Pictogram product line COMBICON Connectors S
Pictogram cross section 1 mm2
Pictogram mounting type Direct plug-in method
Pictogram type of packaging packed in cardboard

PCB connector, nominal cross section: 1 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 200 V, contact surface: Sn, contact connection type: Socket, number of potentials: 8, number of rows: 1, number of positions: 8, number of connections: 8, product range: ZEC 1,0/..-LPV, pitch: 3.5 mm, mounting: Direct plug-in method, conductor/PCB connection direction: 0 °, number of solder pins per potential: 2, plug-in system: ZEC, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products


Your advantages

Easy component connection
Inexpensive direct plug-in connection with just one component