MSTBT 2,5/ 5-ST-5,08GY38AUBD-3
   - 
  PCB connector
    
      1856362
      
      
    
  
      PCB connector, nominal cross section: 2.5 mm2, color: agate gray, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Au, contact connection type: Socket, number of potentials: 5, number of rows: 1, number of positions: 5, number of connections: 5, product range: MSTBT 2,5/..-ST, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard
Product details
Compatible products
Your advantages
Gold-plated contacts ensure transfer quality remains stable over the long term
        Well-known connection principle allows worldwide use
        Low temperature rise, thanks to maximum contact force
        Allows connection of two conductors