cULus Recognized
Approval ID: E60425-19931013Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 20 A | 30 - 12 | ||
Use group C | ||||
600 V | 20 A | 30 - 12 |
De inhoud die u bekijkt is op maat voor Nederland. Inhoud voor Verenigde Staten bekijken | Ander land selecteren
PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 16 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 12, product range: GMSTB 2,5 HCV/..-ST-LR, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5 HC, locking: Lock-and-release locking system, mounting method: Lock & Release ejector lever, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 20 A | 30 - 12 | ||
Use group C | ||||
600 V | 20 A | 30 - 12 |