NBC-R4ACS/25,0-94F/R4ACS - Patch cable
1586504

Patch cable, CAT6A, 4-pair, shielded, assembled at both ends with molded RJ45 connectors, IP20 degree of protection, outer sheath material: PUR, length: 25 m

Product details








Compatible products


Your advantages

Perfect for industrial applications
PUR cable for moving applications (bend)
Worldwide approval with CE, UL, WEEE, and EAC
Secure connection and disconnection with reliable locking clip protection
Ideal EMC properties, thanks to 360° shielding
Simultaneous power transmission with PoE++
Resistant to shock and vibrations, thanks to robust molding
High-speed data transmission with up to 1 Gbps (CAT5)
Future-proof high-speed data transmission with up to 10 Gbps (CAT6A)