NBC-R4ACB/5,0-94B/R4ACB - Patch cable
1393494

Patch cable, Ethernet CAT5 (1 Gbps) (1 Gbps), 8-position, PUR halogen-free, water blue RAL 5021, Plug bottom RJ45 / IP20, on Plug bottom RJ45 / IP20, cable length: 5 m

Product details









Compatible products


Your advantages

Compact angle
Perfect for industrial applications
PVC cable for flexible installations
Worldwide approval with CE, UL, WEEE, and EAC
Secure connection and disconnection with reliable locking clip protection
Ideal EMC properties, thanks to 360° shielding
Simultaneous power transmission with PoE++
Resistant to shock and vibrations, thanks to robust molding
High-speed data transmission with up to 1 Gbps (CAT5)