SF-5EE1N8AS000X - Front panel feed-through
1241893

Front panel feed-through, straight, M23, M23, number of positions: 5+PE, contact connection type: Socket, Axial O-ring, shielded: yes, cable diameter range: 0 mm ... 0 mm, number of positions: 6, connection method: Crimp connection, series: SF, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Compatible products