QPD W 5X1,5 M25 0,35 BK B-S - Panel feed-through
1419427

Panel feed-through, connection method: Single wires (Welded-on), M25, 0.5 mm2 ... 1.5 mm2, 690 V, 17.5 A, PA, black, without QUICKON nut, coding: Coding profile, 1.5 mm2, wires cut flat at the end, cable length: 0.35 m, pin assignment: 1 = RD, 2 = BK, 3 = WH, 4 = BN, 5 = VT

Product details









Compatible products