QPD W 3PE2,5M250,25BK3C AE B-S - Panel feed-through
1419624

Panel feed-through, connection method: Single wires (Welded-on), number of positions: 3+PE, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, black, without QUICKON nut, 2.5 mm2, with ferrules at the end, cable length: 0.25 m, Pin assignment : 1 = BN, 2 = BU, PE = GNYE, 3 = BK

Product details








Compatible products