ME PLC 40 B BUS 10/10 7035VPE1 - Mounting base housing
2202056

DIN rail housing, Lower housing part with metal foot catch, for 10/10 bus connector, width: 39.7 mm, height: 180.1 mm, depth: 137.7 mm, color: light grey (similar RAL 7035), cross connection: DIN rail bus connector (optional), number of positions cross connector: 10

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Tool-free mounting
Available in 40 mm overall width
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option