TC-2KS50-DO16-F&G-AR-RS
-
Module carrier
2904112
Termination carrier for redundantly connecting 16 PSR-ETP modules to digital output cards of the Yokogawa ProSafe-RS controller, via two KS50 connectors, 50-pos. Solution for Fire & Gas (F&G) applications. Suitable for Yokogawa SDV541 card.
This product needs further products for operation.
Mandatory accessories
Product details
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Product type | Module carrier |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Basic insulation |
Max. permissible current | 1 A (Per signal/channel) |
Nominal voltage UN | 24 V DC (21.1 V ... 26.4 V) |
Air clearances and creepage distances | |
Rated insulation voltage | 50 V |
Rated surge voltage | 0.5 kV |
Supported controller YOKOGAWA ProSafe-RS | |
Suitable I/O card | SDV541 |
Supply | |
Designation | Device supply |
Fuse | 2.5 A on PCB, slow-blow (replaceable) |
Input voltage range | 21.1 V DC ... 26.4 V DC |
Input current | ≤ 2 A |
Redundant supply | yes, decoupled from diodes |
Polarization and surge protection | Yes |
Output name | Switching output |
Contact switching type | 1 N/C contact (alarm = open) |
Power supply | |
Connection method | Screw connection |
Stripping length | 7 mm |
Number of connections | 1 |
Number of positions | 6 |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Controller level | |
Connection method | Yokogawa, KS compatible |
Number of connections | 2 |
Number of positions | 50 |
Status display | 2 x red LED (error) |
2x green LEDs (PWR1 and PWR2) |
Width | 304 mm |
Height | 170 mm |
Depth | 159.5 mm |
Ambient conditions | |
Degree of protection | IP00 |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Shock | 15g, according to IEC 60068-2-27 |
Vibration (operation) | 2g, according to IEC 60068-2-6 |
UL, USA/Canada | |
Identification | UL 61010 Listed |
Class I, Div. 2, Groups A, B, C, D T4 | |
Class I, Zone 2, Group IIC |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | No end clamp |
Mounting position | vertical, horizontal |
Item number | 2904112 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK275C |
Product key | DK275C |
GTIN | 4046356783736 |
Weight per piece (including packing) | 1,447 g |
Weight per piece (excluding packing) | 1,447 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
TC-C-PSR3-SC-A100V+A20000 - Cable set 2903391
-
PSR-PC50-1NO-1DO-24DC-SC - Coupling relay 2904664
-
TC-C-PCX3-SC-A100V+A20000 - Cable set 2906003
-
TC-C-PTSM-50-00000000J1J1 - Plug 2903388
-
FLK 50-PA/EZ-DR/KS/ 100/YUC - Front adapter 2900991
-
FLK 50-PA/EZ-DR/KS/ 200/YUC - Front adapter 2314299
-
FLK 50-PA/EZ-DR/KS/ 300/YUC - Front adapter 2314309
-
FLK 50-PA/EZ-DR/KS/ 400/YUC - Front adapter 2314312
-
FLK 50-PA/EZ-DR/KS/ 500/YUC - Front adapter 2321499
-
FLK 50-PA/EZ-DR/KS/ 600/YUC - Front adapter 2314927
-
FLK 50-PA/EZ-DR/KS/ 700/YUC - Front adapter 2321509
-
FLK 50-PA/EZ-DR/KS/ 800/YUC - Front adapter 2314930
-
FLK 50-PA/EZ-DR/KS/ 900/YUC - Front adapter 2321512
-
FLK 50-PA/EZ-DR/KS/1000/YUC - Front adapter 2314325
-
FLK 50-PA/EZ-DR/KS/1100/YUC - Front adapter 2321389
-
FLK 50-PA/EZ-DR/KS/1200/YUC - Front adapter 2321525
-
FLK 50-PA/EZ-DR/KS/1300/YUC - Front adapter 2321392
-
FLK 50-PA/EZ-DR/KS/1400/YUC - Front adapter 2321402
-
FLK 50-PA/EZ-DR/KS/1500/YUC - Front adapter 2314338
-
FLK 50-PA/EZ-DR/KS/1600/YUC - Front adapter 2321538
-
FLK 50-PA/EZ-DR/KS/1700/YUC - Front adapter 2321541
-
FLK 50-PA/EZ-DR/KS/1800/YUC - Front adapter 2321554
-
FLK 50-PA/EZ-DR/KS/1900/YUC - Front adapter 2321567
-
FLK 50-PA/EZ-DR/KS/2000/YUC - Front adapter 2314503
-
FLK 50-PA/EZ-DR/KS/2500/YUC - Front adapter 2314516
-
FLK 50-PA/EZ-DR/KS/3000/YUC - Front adapter 2314529
-
FLK 50-PA/EZ-DR/KS/5000/YUC - Front adapter 2318981
Your advantages
Mechanically decoupled PCB
Robust aluminum profile with integrated DIN rail
Side parts with integrated end clamps
Redundant system connection, 50-pos. (KS/AKB-compatible)
Simple or redundant supply, decoupled from diode, protected against polarity reversal
Error message in the event of power supply failure or fuse fault
Relay output (N/O contact, floating) and flashing LED for error message
Undervoltage monitoring at input at < 18 V DC
Suitable for safe state on applications
Cable sets for signal connection are not supplied as standard and must be ordered separately
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar