MBK 2,5/E-PE
-
Mini protective conductor terminal block
1402788
Mini protective conductor terminal block, number of connections: 2, connection method: Screw connection, 1 level, cross section: 0.2 mm2 - 2.5 mm2, mounting type: NS 15, color: green-yellow
Product details
Compatible products
Your advantages
If the mini ground terminal blocks are at the end of a terminal strip, an end bracket, e.g., E/MK, should be used
The green-yellow housing clearly indicates the protective conductor function of the terminal block
The mini ground terminal blocks are electrically connected to the DIN rail via their foot elements, which means that the DIN rail can be used as a grounding busbar
These miniature ground terminals were designed specifically for the 15 mm DIN rail (NS 15) in accordance with EN 60715