Program and configuration memory with EMWISE IMP ANALOG application program
• Complete configuration and startup via integrated web interface
• 16 pulse inputs, maximum
• 6 analog inputs, maximum
• Forwarding of data to a management system via OPC, Modbus TCP, and CSV file
    
  
  SD FLASH 2GB EMWISE IMP ANALOG
   - 
  Memory
    
      2701746
      
      
    
  
      Program memory (SD card) with license key and EMWISE IMP ANALOG application program for use with an ILC 131 ETH Inline controller. The application program is used to read from measuring devices via pulses and analog signals. The web-based interface can be used to configure the channels/devices and the connection to a higher-level system.
      This product needs further products for operation.
      Mandatory accessories
    
  Product details
Compatible products
Your advantages
Complete configuration and startup via integrated web interface
        Forwarding of data to a management system via SQL server, OPC, Modbus/TCP, and CSV file
        For storing application programs and other files in the file system of the PLC
        Max. 16 pulse inputs (with IB IL 24 DI8/HD-PAC)
        Max. 6 analog inputs (with IB IL AI 2/SF-PAC or IB IL TEMP 2 RTD-PAC)
        Program and configuration memory, plug-in, with license key and application program for reading from measuring devices
        License key for application program
        Required item: ILC 131 ETH, Item number: 2700973