EEM-EM377-CLP
-
Measuring device
1345314
Energy meter for multi-metering with direct measurement in grids with 3x 230/400 V and 100 A, with S0 output, tariff inputs, Ethernet interface, certified in accordance with MID directive + PTB-A 50.7 load profile memory in compliance with weights and measures regulations
Product details
Product type | Energy meter |
Insulation characteristics | |
Protection class | II (EN 50470-1) |
Supply | |
Supply voltage range | Supply from the measuring circuit |
Measurement | |
Input voltage range | 3x 230 V ... 400 V ±20 % |
Input current range | 5 A |
Frequency range | 50 Hz |
Minimum current Imin | 0.15 A |
Limiting current Imax | 100 A |
Transient current Itr | 0.5 A |
Reference current Iref | 5 A |
Input voltage range | 230 V (Inputs for 4 tariffs) |
S0 output | |
Output description | EN 62052-31 |
Meter constant | 0.001 imp/kWh, kvarh (Pulse rate) |
0.01 imp/kWh, kvarh (Pulse rate) | |
0.1 imp/kWh, kvarh (Pulse rate) | |
1 imp/kWh, kvarh (Pulse rate) | |
10 imp/kWh, kvarh (Pulse rate) | |
100 imp/kWh, kvarh (Pulse rate) | |
1000 imp/kWh, kvarh (Pulse rate) | |
10000 imp/kWh, kvarh (Pulse rate) | |
10 imp/kWh (Transformer meter) | |
1000 imp/kWh (Direct connection meter) |
Conductor connection | |
Connection method | Screw connection |
flexible | 35 mm² |
Tightening torque | 2 Nm ... 3 Nm |
Connector | |
Pin dimensions | 0,6 x 3,5 |
Conductor connection | |
Connection method | Screw connection |
flexible | 1.5 mm² |
Dimensional drawing |
|
Width | 90 mm |
Height | 91 mm |
Depth | 72 mm |
Ambient conditions | |
Degree of protection (Housing) | IP51 (Housing) |
Degree of protection (Connections) | IP20 (Connections) |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -30 °C ... 70 °C |
Max. permissible relative humidity (operation) | 95 % (non-condensing) |
75 % |
CE | |
Certificate | CE-compliant |
MID | |
Identification | MID-compliant |
PTB-A 50.7 | |
Identification | PTB-A 50.7 compliant |
Standards/specifications | EN 50470-1 |
EN 50470-3 | |
Standards/specifications | PTB-A 50.7 |
Mounting position | Horizontal DIN rail |
Item number | 1345314 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMMC11 |
Product key | CMMC11 |
GTIN | 4063151658878 |
Weight per piece (including packing) | 335,8 g |
Weight per piece (excluding packing) | 335,8 g |
Customs tariff number | 90283019 |
Country of origin | CH |
ECLASS
ECLASS-13.0 | 27142330 |
ECLASS-15.0 | 27142330 |
ETIM
ETIM 9.0 | EC002301 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar