PTMC 1,5 /3-3 -DF - Marshalling patchboard
3001931

Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: Panel mounting, color: gray

Product details









Compatible products



Your advantages

Individual setup thanks to modular principle
Tool-free wiring in a confined space thanks to compact size
Individual color assignment of cable and terminal point to ensure error-free, safe operation
High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
For mounting in a panel cutout
Color configuration possible according to VDE 0812, VDE 0815, DIN 47100 or unlimited.