CES-B16-SFC-M-15,6
-
Locking element
1423744
Locking element, design: B16, material: Steel, galvanized, length: 118 mm, width: 57 mm, height: 15.6 mm
Locking element, design: B16, material: Steel, galvanized, length: 118 mm, width: 57 mm, height: 15.6 mm