BT07AM/792070 S00001
-
Key panel
2400629
Key panel, 9.7 cm / 3,8"-FSTN display (Without touch technology), 320 x 240 pixel(s) (QVGA), 5 grayscales, Arm9™, 200 MHz, 2x USB Host 2.0, 1x COM (RS-232), 1x COM (RS-232/RS-485/TTY), 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, TSvisRT, without bus system.
Product details
Product type | Operator panel |
Computer data | |
Processor | Arm9™, 200 MHz |
Operating system | Windows® CE 5.0 |
RAM | 64 MB SDRAM |
512 KB SRAM | |
Data storage system | NOR-Flash, 32 MB |
Display | |
Display type | 9.7 cm / 3,8"-FSTN |
Screen resolution | 320 x 240 Pixel(s) (QVGA) |
Touch technology | Without touch technology |
Display lighting type | LED |
Brightness | 90 cd/m² |
MTBF | 30000 h |
Color spectrum | 5 grayscales |
Reading angle left | 40.00 ° |
Reading angle right | 40.00 ° |
Reading angle top | 40.00 ° |
Reading angle bottom | 40.00 ° |
Interfaces | 2x USB Host 2.0 |
1x COM (RS-232) | |
1x COM (RS-232/RS-485/TTY) | |
Optional interfaces | none |
Network | 1 x Ethernet (10/100 Mbps), RJ45 |
Bus system | without bus system |
User software | TSvisRT |
Service life of battery | 5 years (typical) |
Supply | |
Power supply unit | 24 V DC ±20 % |
Typical current consumption | 0.25 A |
Real-time clock | |
Realtime clock | Yes |
Mounting type | Front mounting |
Material front plate | Aluminum (natural anodized) |
Housing material | Steel sheet, zinc-plated |
Ambient conditions | |
Degree of protection | IP65 (front), IP20 (back) |
NEMA 4X | |
Ambient temperature (operation) | 0 °C ... 50 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Altitude | 3000 m |
Permissible humidity (operation) | 20 % ... 85 % |
Shock | 15g, according to IEC 60068-2-27 |
Vibration (operation) | 1g, according to EN 60068-2-6 |
External dimensions | |
Width / Height / Depth | 155 mm / 205 mm / (Dimensions of the front plate) |
Installation dimensions | |
Width / Height / Installation depth | 139 mm / 199 mm / 55 mm (Mounting cutout, depth with bus if bus system present in the device) |
Item number | 2400629 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DRCAAB |
Product key | DRCAAB |
GTIN | 4055626098302 |
Weight per piece (including packing) | 800 g |
Weight per piece (excluding packing) | 800 g |
Customs tariff number | 84714100 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 43211904 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a), 6(a)-I, 6(b), 6(b)-II, 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar