CSA
Approval ID: 158887| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 85 A | 12 - 4 | ||
| C | ||||
| 300 V | 85 A | 12 - 4 | ||
| D | ||||
| 600 V | 5 A | 12 - 4 | ||
EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 85 A | 12 - 4 | ||
| C | ||||
| 300 V | 85 A | 12 - 4 | ||
| F | ||||
| 400 V | 85 A | 12 - 4 | ||
| D | ||||
| 600 V | 5 A | 12 - 4 | ||