The terminal is designed for use within an Inline station. The terminal is used for detecting positions, lengths, or angular positions with incremental encoders. Both symmetrical (RS-422) and asymmetrical (5 V DC to 24 V DC) encoders with rectangular signals can be connected to the terminal block. Rotary transducers or length measurement systems can be read in with or without a Z pulse. To increase operational safety, all encoder inputs are monitored for broken cables. Using a special operating mode, the terminal supports distance-coded incremental encoders, with which the reference run can be reduced to very short distances. In addition to the input for the encoder signals, the terminal also has three digital 24 V DC inputs, one input for the home position switch, and two inputs for limit position switches. Thus 2 or 3-conductor sensors can be connected. Input E3 can also be used as an "open collector" output.
IB IL INC-IN
-
Inline function terminal
2819228
Inline measurement terminal for position encoder, without accessories, 1 input for incremental encoder with rectangular signal (symmetrical or asymmetrical), 3 digital inputs 24 V DC, 3-conductor connection system
Free download available.
Downloads
Product details
Compatible products
Your advantages
Maximum input frequency: 300 kHz
Supports incremental encoders with symmetrical signals in accordance with EIA standard RS-422 (line driver)
Precise evaluation via 1x, 2x, or 4x sampling
Direction of rotation indicator via LED
25-bit actual position value
Supports incremental encoder with asymmetrical signals (push-pull)
Supplies encoder with 5 V or 24 V voltage
Three digital inputs for connecting two limit switches or a home position switch