The module is designed for use within an Axioline F station. It is used to acquire signals from standard thermocouples in industrial applications. The module supports various types of thermocouple conforming to DIN EN 60584-1 and DIN 46710 as well as linear voltages from -100 mV to +100 mV. It also offers a voltage input from -5 V to +5 V. Heating currents can be monitored here, for example, using a measuring transducer. The four Pt 100 inputs (CJ1 ... CJ4) can each be used as a sensor input or as an external cold junction.
    
  
  AXL UTH 8-ME
   - 
  I/O module
    
      2688420
      
      
    
  
      Axioline temperature module, 8 inputs for connection of thermocouple sensors (electronics modules as replacement for 2688417 AXL UTH 8 product)
      Free download available.
      Downloads
    
  Product details
Compatible products
Your advantages
Diagnostic and status indicators
        Device rating plate stored
        External connection of Pt 100 cold junction sensors possible
        Connection of sensors in 2-conductor technology
        8 analog input channels for the connection of thermocouples or linear voltages from -100 mV to +100 mV
        Internal detection and compensation of cold junction temperature (can be parameterized)
        1 analog input channel for the connection of voltages from -5 V to +5 V
        Low tolerances (typically ±0.01% for sensor type K)
        High temperature stability (typically 5 ppm/K)
        “Channel scout” function
        High resistance to electromagnetic interference (Class A)
        Installation monitoring with indication via diagnostic LED for each channel