HC-STA-B24-SLFDC-2SSP21-EL/.../...
-
Housing
1372671
Surface mounting housing B24, for double locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PC, cable outlets: 2, lateral, 2x Pg21, height: 68 mm, cable gland: none, protective cover: yes, with choice of powder coating color
Product details
| General | powder-coated and color version of item 1412871 HC-STA-B24-SLFDC-2SSP21-ELC-AL |
| General | for contact inserts HC-B24, BB46, D64, DD108, HV10/16, M |
| Housing type | Surface mounting housing |
| Application | Standard |
| Design | B24 |
| Type of locking | for double locking latch |
| No. of cable outlets | 2 |
| Type of the screw connection | 2x Pg21 |
| Cable outlet | lateral |
| Dimensional drawing |
|
| Width | 57 mm |
| Height | 68 mm |
| Length | 144 mm |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V0 (Protective cover) |
| Housing material | Die-cast aluminum, salt water resistant |
| Housing surface material | uncoated |
| Material, protective cover | PC |
| Ambient conditions | |
| Degree of protection | IP66 (when plugged in) |
| IP67 (when plugged in) | |
| IP54 (with closed protective cover) | |
| Impact strength | IK09 |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1372671 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | AF7APB |
| Product key | AF7APB |
| Weight per piece (including packing) | 359,6 g |
| Weight per piece (excluding packing) | 359,6 g |
| Customs tariff number | 85389099 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
ETIM
| ETIM 9.0 | EC000437 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
G-INSEC-PG21-M68N-NNES-S - Cable gland 1411200
-
HC-B24-SP-CBK - Profile gasket 1411482
-
HC-B24-BC-HI-PLBK - Protective cover 1407695
-
HC-STA-B24-DC-PL - Protective cover 1421103
-
WP-G HF IP66 PG21 BK - Protective hose screw connection 3240892
-
WP-G HF IP69K PG21 BK - Protective hose screw connection 3240878
-
WP-GA HF IP66 PG21 BK - Protective hose screw connection 3240920
-
WP-GR HF IP66 PG21 BK - Protective hose screw connection 3240948
-
WP-GR HF IP69K PG21 BK - Protective hose screw connection 3240934
-
WP-G PP HF PG21 - Protective hose screw connection 3240992
-
WP-GT PP HF PG21 - Protective hose screw connection 3241006
-
WP-G BRASS IP40 PG21 - Protective hose screw connection 3241041
-
WP-GT BRASS PG21 - Protective hose screw connection 3241027
-
WP-G BRASS IP65 PG21 - Protective hose screw connection 3241055
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar