HC-STA-B06-SLWS-2SSM20-ELC-AL
-
Housing
1412821
Surface mounting housing B6, with single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 2, lateral, 2x M20, height: 54.6 mm, cable gland: none, Standard
Product details
General | For contact inserts HC-B6, BB10, DD24, M Tall housings for extra large wiring space |
General | also available as a powder-coated or color version: 1373186 HC-STA-B06-SLWS-2SSM20-EL/.../... |
Product type | Housing with locking latch |
Housing type | Surface mounting housing |
Application | Standard |
Type | B6 |
No. of cable outlets | 2 |
Type of the screw connection | 2x M20 |
Type | Low design |
Cable outlet | lateral |
Pg screw connection | none |
Dimensional drawing |
|
Width | 52 mm |
Height | 54.6 mm |
Length | 84 mm |
Hole diameter | 5.5 mm |
Flammability rating according to UL 94 | V0 (Interlock) |
Seal material | NBR, conductive |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | uncoated |
Locking latch material | PA |
Mechanical data | |
Type of the screw connection | 2x M20 |
Locking type | Latch |
Tightening torque | 2 Nm ... 3 Nm (for M5 mounting screws on the surface-mount housing) |
Assembly note | One opening is sealed with a plastic filler plug and can be opened using a screwdriver. |
Ambient conditions | |
Degree of protection | IP66 |
IP67 | |
Enclosure rating (NEMA) | 4 (UL 50e) |
4X (UL 50e) | |
12 (UL 50e) | |
Impact strength | IK08 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1412821 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7APB |
Product key | AF7APB |
GTIN | 4055626060699 |
Weight per piece (including packing) | 191,4 g |
Weight per piece (excluding packing) | 188,1 g |
Customs tariff number | 85389099 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 4,131 kg CO2e |
Compatible products
-
G-INS-M20-S68N-NNES-S - Cable gland 1411163
-
G-INSEC-M20-S68N-NCRS-S - Cable gland 1411189
-
HC-M-KV-M20(1ASI) - Cable gland 1584017
-
HC-STA-B06-SL-PLBK - Housing brackets 1412591
-
HC-B06-SP-CBK - Profile gasket 1411477
-
HC-B06-BC-HI-PLBK - Protective cover 1407692
-
HC-B06-BCFS-P-BK - Protective cover 1346524
-
HC-STA-B06-DC-PL - Protective cover 1421100
-
WP-G HF IP66 M20 BK - Protective hose screw connection 3240898
-
WP-G HF IP69K M20 BK - Protective hose screw connection 3240884
-
WP-GA HF IP66 M20 BK - Protective hose screw connection 3240926
-
WP-GA HF IP69K M20 BK - Protective hose screw connection 3240912
-
WP-GR HF IP66 M20 BK - Protective hose screw connection 3240954
-
WP-GR HF IP69K M20 BK - Protective hose screw connection 3240940
-
WP-G PP HF M20 - Protective hose screw connection 3240998
-
WP-GT PP HF M20 - Protective hose screw connection 3241012
-
WP-G BRASS IP40 M20 - Protective hose screw connection 3241047
-
WP-GT BRASS M20 - Protective hose screw connection 3241033
-
WP-G BRASS IP65 M20 - Protective hose screw connection 3241061
Your advantages
Good shielding in the event of electromagnetic interference
Frequently searched
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar