The IB ST 24 INC/2 positioning module enables two incremental encoders to be connected using D-SUB connectors. The module has 2 channels which can be operated independently of one another. Each channel consists of 4 digital inputs with 24 V DC and 4 digital outputs with 24 V DC, 500 mA. For each of the three operating modes, counting, position detecting and positioning of objects, the inputs/outputs have a different meaning. The module has 2 channels, which can be operated independently of one another. Each channel consists of 4 digital inputs (24 V DC) and 4 digital outputs (24 V DC, 500 mA). The I/Os have different meanings in the three operating modes: counting, position detection, and positioning. Counting: In this operating mode, the module is able to count pulses gate-controlled and independent of the direction (up or down). The possibility of assigning a time basis (timer) to the count permits speeds to be measured simply with incremental encoders. According to the event, one output per channel can be addressed. The option of assigning a time base to counting (timer) enables you to easily measure speed using incremental encoders. An output can be controlled at each channel in response to specific events Position detection: If the measured value is in the defined range, the corresponding output is set by the module. In position detection, ranges within which outputs are set are defined by set values. Four outputs are available per channel. Positioning: In this application, the desired position of the object is specified via the control program. If permitted by the application, position values can also be stored individually (254 per channel), which the module approaches automatically once called. Control data such as the traversing direction and traversing speed is specified directly by the digital outputs. Limit and reference mark switches are connected directly to the digital inputs. The module is available with screw or spring-cage connection.
    
  
  IB ST 24 INC/2
   - 
  Function module
    
      2751975
      
      
    
  
      INTERBUS-ST positioning module, 2 incremental encoder inputs, 8 digital inputs, 8 digital outputs, 24 V DC, 0.5 A, IP20 protection, consisting of: Terminal part with screw connection and module electronics
      Free download available.
      Downloads
    
  Product details
Compatible products
Your advantages
Position detection with incremental encoder
        Connection of actuators in 2-conductor technology
        Connection of actuators in 2- and 3-conductor technology