CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Output | 300 V | 6.3 A | 24 - 10 | |
| Input | 300 V | 40 A | 20 - 8 | |
IECEE CB Scheme
Approval ID: NL-77613| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | ||||
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Output | 300 V | 6.3 A | 24 - 10 | |
| Input | 300 V | 40 A | 20 - 8 | |
| F | ||||
| Output | 250 V | 6.3 A | 24 - 10 | |
| Input | 250 V | 40 A | 20 - 8 | |
KEMA-KEUR
Approval ID: 71-121479| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | ||||
DNV
Approval ID: TAE00002TT-05| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 24 A | |||