RC-12P1N8DB2L6 - Front panel feed-through
1597640

M23, Front panel feed-through, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, Radial O-ring, Panel thickness min.: 3 mm, Panel thickness max.: 7 mm, cable diameter range: 9.5 mm ... 10.5 mm, coding: N

Product details






Compatible products