EO-K/UT/LED/DUO
   - 
  Double socket
    
      0804117
      
      
    
  
      Product details
| General | |
| Note | The nominal current does not apply for fuse versions. In this case, the current is determined by the fuse. | 
| Product type | Socket | 
| Country ID | Denmark | 
| Connection method | Screw connection | 
| Screw thread | M3 | 
| Tightening torque | 0.5 ... 0.6 Nm | 
| Stripping length | 8 mm | 
| Internal cylindrical gage | A3 | 
| B3 | |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² | 
| Cross section AWG | 24 ... 12 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.25 mm² ... 2.5 mm² | 
| Conductor cross-section, flexible [AWG] | 24 ... 14 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² | 
| Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) | 0.2 mm² ... 4 mm² | 
| Nominal current | 16 A | 
| Nominal voltage | 250 V AC (50 Hz) | 
| Status display | yes | 
| Width | 90 mm | 
| Height | 75 mm | 
| Depth | 59.2 mm | 
| Depth on NS 35/7,5 | 60 mm | 
| Depth on NS 35/15 | 67.5 mm | 
| Hole diameter | 4.4 mm | 
| Color | gray (RAL 7042) | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material | PA | 
| Contact material | CuZn38 | 
| Static insulating material application in cold | -60 °C | 
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 | 
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg | 
| Surface flammability NFPA 130 (ASTM E 162) | passed | 
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed | 
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed | 
| Type of plug | Pin connector pattern type K | 
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2022-06 | 
| Spectrum | Long life test category 2, bogie-mounted | 
| Frequency | f1 = 5 Hz to f2 = 250 Hz | 
| ASD level | 6.12 (m/s²)²/Hz | 
| Acceleration | 3.12g | 
| Test duration per axis | 5 h | 
| Test directions | X-, Y- and Z-axis | 
| Result | Test passed | 
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2022-06 | 
| Pulse shape | Half-sine | 
| Acceleration | 30g | 
| Shock duration | 18 ms | 
| Number of shocks per direction | 3 | 
| Test directions | X-, Y- and Z-axis (pos. and neg.) | 
| Result | Test passed | 
| Ambient conditions | |
| Degree of protection | IP20 | 
| Ambient temperature (operation) | -5 °C ... 40 °C (according to IEC 60884-1, average value over a period of 24 hours not above +35°C) | 
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Standards | |
| Standards/regulations | SR 107-2-D1 | 
| Mounting type | DIN rail or direct mounting | 
| Item number | 0804117 | 
| Packing unit | 2 pc | 
| Minimum order quantity | 2 pc | 
| Sales key | BE761B | 
| Product key | BE761B | 
| GTIN | 4055626226507 | 
| Weight per piece (including packing) | 181,5 g | 
| Weight per piece (excluding packing) | 134,5 g | 
| Customs tariff number | 85366990 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27142305 | 
| ECLASS-15.0 | 27142305 | 
ETIM
| ETIM 9.0 | EC001663 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes | 
| Exemption | 7(a), 7(c)-I | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-50
               An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) | 
| SCIP | 8f608d65-d8c3-4294-a7f3-4155ae8d6786 | 
Compatible products
PHOENIX CONTACT B.V.
        
        Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar