SACB-8/ 8-C SCO PARA US
-
Distributor box
1321430
Distributor box, application: Standard, extended requirements Metal, number of slots: 8, number of positions: 4, coding: A, slot assignment: single, status display: no; master cable connection: Pluggable screw connection 180°, shielding: no
Product details
| Note regarding documentation | For details about the PCB connectors used, refer to the technical data for MC 1,5/10-STF-3,5 (1847204) |
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
| Application | Standard, extended requirements |
| Number of positions | 4 |
| Number of slots | 8 |
| Coding | A |
| Max. operating voltage Umax | 135 V |
| Nominal voltage UN | 120 V AC |
| 120 V DC | |
| Rated current, total | 10 A |
| 2x 8 A (For electrical isolation) | |
| Max. current carrying capacity per path | 2 A |
| Current carrying capacity per slot | 4 A |
| Connection assignment | |
| Slot/position = Wire color or connection | 1 / 4 (A) = 1 / 4 |
| 2 / 4 (A) = 2 / 4 | |
| 3 / 4 (A) = 3 / 4 | |
| 4 / 4 (A) = 4 / 4 | |
| 5 / 4 (A) = 5 / 4 | |
| 6 / 4 (A) = 6 / 4 | |
| 7 / 4 (A) = 7 / 4 | |
| 8 / 4 (A) = 8 / 4 | |
| 1-8 / 1 (+ 120 V) = UN | |
| 1-8 / 3 (0 V) = 0 V | |
| 1-8 / 5 (PE) = PE | |
| Status display present | no |
| Material Threaded sleeve | Die-cast zinc |
| Material Housing | PBT |
| Material Molding compound | PUR |
| Flammability rating according to UL 94 | V0 |
| Seal material O-ring | NBR |
| Contact material | Cu alloy |
| Contact surface material | gold-plated |
| Contact carrier material | PA |
| Material of contact, master cable side | CU alloy |
| Material of the contact carrier on the master cable side | PA 6.6 V0 |
| Material of contact surface, master cable side | gold-plated |
| Connection method | Pluggable screw connection |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP69K | |
| Ambient temperature (operation) | -30 °C ... 80 °C |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1321430 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Sales key | AF3CCD |
| Product key | AF3CCD |
| GTIN | 4063151608514 |
| Weight per piece (including packing) | 356,8 g |
| Weight per piece (excluding packing) | 356,8 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440111 |
| ECLASS-15.0 | 27440111 |
ETIM
| ETIM 9.0 | EC003558 |
UNSPSC
| UNSPSC 21.0 | 31251500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SACB- 8X0,34/ 3X0,75-50,0 PUR - Master cable ring 1503344
-
PROT-MS SCO - Screw plug 1553129
-
UC-EM (17,5X9) - Snap-in markers 0827490
-
UC-EM (17,5X9) CUS - Snap-in markers 0828238
-
UCT-EM (17,5X9) - Snap-in markers 0801491
-
UCT-EM (17,5X9) CUS - Snap-in markers 0801575
-
UC-EM (17,5X9) YE - Snap-in markers 0827494
-
UC-EM (17,5X9) YE CUS - Snap-in markers 0828239
-
UCT-EM (17,5X9) YE - Snap-in markers 0801492
-
UCT-EM (17,5X9) YE CUS - Snap-in markers 0801576
-
UTA 136 - DIN rail adapter 2853996
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
-
SACC BIT M12-D20 - Tool 1208445
-
SZK PZ1 VDE - Screwdriver 1206450
-
TSD 25 SAC - Torque screwdriver 1212315
-
TSD-M 3NM - Torque screwdriver 1212225
-
SAC BIT HOOD-W 24 - Tool 1212486
-
SF-BIT-PZ 1-50 - Screw insert 1212591
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
SF-BIT-SL 0,45X2,4-70 - Screw insert 1212607
-
SF-M BH - Screwdriver 1212070
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Save time, thanks to installation with SPEEDCON fast locking system
Flexible: distributor box with connector hood for on-site assembly
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar