SACB-6/6- 5,0PUR SCO
-
Distributor box
1281487
Distributor box, application: Standard, extended requirements, connection method: M12 socket Metal, number of slots: 6, number of positions: 4, coding: A, slot assignment: single, status display: no; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 5 m, shielding: no
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
Product type | Distributor box |
Application | Standard, extended requirements |
Number of positions | 4 |
Number of slots | 6 |
Coding | A |
Max. operating voltage Umax | 135 V |
Nominal voltage UN | 120 V AC |
120 V DC | |
Rated current, total | 12 A |
Max. current carrying capacity per path | 2 A |
Current carrying capacity per slot | 4 A |
Conductor connection | |
Sensor/actuator connection system | M12 socket |
Tightening torque slot sensor/actuator cable | 0.4 Nm |
Tightening torque of mounting screw for fixing the housing | 0.5 Nm |
Status display present | no |
Material Threaded sleeve | Die-cast zinc |
Material Housing | PBT |
Material Molding compound | PUR |
Flammability rating according to UL 94 | V0 |
Seal material O-ring | NBR |
Contact material | Cu alloy |
Contact surface material | gold-plated |
Contact carrier material | PA |
Cable length | 5 m |
PUR/PVC black [PUR] | |
Dimensional drawing |
|
Cable weight | 96.6 kg/km |
UL AWM Style | 20549 |
Number of positions | 9 |
Shielded | no |
Cable type | PUR/PVC black [PUR] |
Conductor structure signal line | 19x 0.15 mm |
AWG signal line | 22 |
Conductor structure, voltage supply | 42x 0.15 mm |
AWG power supply | 18 |
Conductor cross section | 6x 0.34 mm² (Signal line) |
3x 0.75 mm² (power line) | |
Wire diameter incl. insulation | 1.3 mm ±0.1 mm (Signal line) |
1.8 mm ±0.1 mm (power line) | |
External cable diameter | 8.00 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, blue, green/yellow, white, green, yellow, gray, pink, red |
Thickness, insulation | ≥ 0.15 mm (Inner sheath) |
≥ 0.38 mm (Outer cable sheath) | |
Overall twist | Wires twisted in layers |
Nominal voltage, cable | 300 V |
Test voltage | 2000 V |
Minimum bending radius, fixed installation | 7.5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 60 mm |
Smallest bending radius, movable installation | 80 mm |
Dynamic load capacity (bending) | Max. bending cycles: 1500000, Bending radius: 80 mm, Traversing path: 2 m, Traversing rate: 2 m/s |
Flame resistance | DIN EN 50265 |
Resistance to oil | according to VDE 0472 Part 803 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
Special properties | Silicone-free |
Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) | |
80 °C (in acc. with UL) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP69K | |
Ambient temperature (operation) | -30 °C ... 90 °C |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1281487 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | AF3CCA |
Product key | AF3CCA |
GTIN | 4063151486839 |
Weight per piece (including packing) | 798 g |
Weight per piece (excluding packing) | 798 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-15.0 | 27440108 |
ECLASS-13.0 | 27440108 |
ETIM
ETIM 9.0 | EC002585 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UC-EM (17,5X9) - Snap-in markers 0827490
-
UC-EM (17,5X9) CUS - Snap-in markers 0828238
-
UCT-EM (17,5X9) - Snap-in markers 0801491
-
UCT-EM (17,5X9) CUS - Snap-in markers 0801575
-
UC-EM (17,5X9) YE - Snap-in markers 0827494
-
UC-EM (17,5X9) YE CUS - Snap-in markers 0828239
-
UCT-EM (17,5X9) YE - Snap-in markers 0801492
-
UCT-EM (17,5X9) YE CUS - Snap-in markers 0801576
-
UTA 107 - DIN rail adapter 2853983
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
-
SACC BIT M12-D20 - Tool 1208445
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Save time, thanks to installation with SPEEDCON fast locking system
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar