SACB- 4/3-L-M12-M8 HD
-
Distributor box
1197405
Distributor box, application: Standard, connection method: M8 socket Metal, number of slots: 4, number of positions: 3, coding: A, slot assignment: single, status display: yes, PNP; master cable connection: M12 plug connection 90°, shielding: no
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
Product type | Distributor box |
Application | Standard |
Number of positions | 3 |
Number of slots | 4 |
Coding | A |
LED | yes |
Local diagnostics | |
Monitored function | Supply voltage per module |
Optical representation | Green LED |
Max. operating voltage Umax | 30 V DC |
Local diagnostics | Supply voltage per module Green LED |
Status display I/O Yellow LED | |
Nominal voltage UN | 24 V DC |
Rated current, total | 4 A |
Max. current carrying capacity per path | 2 A |
Current carrying capacity per slot | 2 A |
Conductor connection | |
Sensor/actuator connection system | M8 socket |
Tightening torque slot sensor/actuator cable | 0.2 Nm |
Tightening torque - master cable - plug connection | 0.4 Nm |
Tightening torque of mounting screw for fixing the housing | 0.8 Nm |
Connection assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = 1 |
2 / 4 (A) = 2 | |
3 / 4 (A) = 3 | |
4 / 4 (A) = 4 | |
1-4 / 1 (+ 24 V) = 5 | |
1-4 / 3 (0 V) = 7 |
Status display present | yes |
Dimensional drawing |
|
Width | 30 mm |
Height | 23.6 mm |
Length | 85.5 mm |
Material Threaded sleeve | Cu alloy |
Material Housing | PBT |
Material Molding compound | PUR |
Seal material O-ring | FKM |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | PBT |
Material of contact, master cable side | CU alloy |
Material of contact surface, master cable side | gold-plated |
Connection method | M12 plug connection |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -25 °C ... 80 °C |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
M8 | |
Standard designation | M8 connector |
Standards/specifications | IEC 61076-2-104 |
Item number | 1197405 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF3BCB |
Product key | AF3BCB |
GTIN | 4063151256265 |
Weight per piece (including packing) | 81,8 g |
Weight per piece (excluding packing) | 80 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440111 |
ECLASS-15.0 | 27440111 |
ETIM
ETIM 9.0 | EC003558 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
SAC-6P-M12FR-PURMC/ - Master cable 1520987
-
SAC-6P- 5,0-PURMC/M12FR - Master cable 1407820
-
SAC-6P-10,0-PURMC/M12FR - Master cable 1407821
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
PROT-M12 FS - Sealing cap 1560251
-
PROT-M8 - Screw plug 1682540
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
-
TSD 02 SAC - Torque screwdriver 1208487
-
SAC BIT M8-D10 - Tool 1208461
-
SACC BIT M8-D12 - Tool 1208474
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar