The module is an Axioline P I/O module for use in the Axioline P modular I/O system. The module is a modular I/O device that can be affixed to the Axioline P local bus, to communicate I/O data up to the Axioline P bus coupler, which forms the head of the station. The digital input module collects 24 V DC digital input signals and makes this information available to the bus coupler through the Axioline P local bus. The module is fully hot-swappable and may be removed while under power.
AXL P DI16/2 1F
-
Digital module
1213483
Axioline P, Digital input module, Digital inputs: 16, 24 V DC, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline P connectors
Product details
IECEx
Approval ID: IECEx UL 20.0002XcUL Listed
Approval ID: E196811UL Listed
Approval ID: E196811ATEX
Approval ID: DEMKO 20 ATEX 2334XCCC
Approval ID: 2025122309122350Compatible products
Your advantages
16 digital inputs in accordance with EN 61131-2 type 1 and type 3
24 V DC, 2.4 mA
Connection of sensors in 2-conductor technology
Can be used under extreme ambient conditions
Temperature range: -40 °C ... +70 °C
Hot-swappable