SACCBP-M12FS-8CON-M16/1,03-94B - Device connector rear mounting
1418095

Device connector rear mounting, 8-position, PUR, water blue RAL 5021, Socket, straight, M12, coding: A, on free cable end, Rear mounting, M16 x 1.5, Cable lug connection, cable length: 1.03 m, 0.14 mm2, Ethernet, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products