SACC-DSI-M12MSL4FE-M16XL/0,5GRX - Device connector rear mounting
1238572

Device connector rear mounting, 5-position, Pin, straight, M12, L-coding, on free cable end, Individual wires, cable length: 0.5 m, 2.50 mm2, TPE litz wire, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Compatible products


Your advantages

Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission safety: shield connection to the housing with optional EMC nut
SPEEDCON fast locking system reduces cabling times