The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Order information:
Lock nut is included in the scope of delivery
General
Push-pull external locking
Mounting type
Rear mounting (M16 x 1.5, with flat nut)
Tightening torque
3 Nm ... 4 Nm (Installation-side)
Product type
Circular connectors (device side)
Application
Data
Signal
Number of positions
4
Shielded
yes
Coding
D
Thread type
M12
Insulation characteristics
Overvoltage category
II
Degree of pollution
3
Length of the solder pin
6 mm
6 mm
Material Housing
CuZn
Material Housing surface
Ni
Material Insulating body
PA 6.6
Material Contact
CuZn
Material Contact surface
Au
Material Seal
NBR/FKM
Flammability rating according to UL 94
V0
Rated surge voltage
1.5 kV
Nominal voltage UN
250 V
Nominal current IN
4 A
Conductor connection
Connection method
Wave soldering
Contact connection type
Socket
Tightening torque
3 Nm ... 4 Nm (Installation-side)
Mechanical data
Insertion/withdrawal cycles
> 100
Connection 1
Head design
Socket
Head cable outlet
straight
Head thread type
M12
Head locking type
Push-pull external locking
Coding
D
Ambient conditions
Degree of protection
IP65 (When plugged in)
IP67 (When plugged in)
IP65/IP67
Ambient temperature (operation) (male connector/female connector)
-25 °C ... 85 °C (Plug / socket)
-40 °C ... 85 °C (without mechanical actuation)
UL Type Rating
Type 4 (indoor use only)
Standard designation
M12 circular connector
Standards/specifications
based on IEC 61076-2-010
Note
Push-pull (type 2)
Item number
1027696
Packing unit
12 pc
Minimum order quantity
12 pc
Sales key
ABQEDJ
Product key
ABQEDJ
GTIN
4055626534015
Weight per piece (including packing)
24,54 g
Weight per piece (excluding packing)
17,819 g
Customs tariff number
85366990
Country of origin
DE
ECLASS
ECLASS-13.0
27440110
ECLASS-15.0
27440110
ETIM
ETIM 9.0
EC003568
UNSPSC
UNSPSC 21.0
39121400
cULus Recognized
Approval ID: E221474-20140616
Approval Specification Data
Nominal voltage UN
Nominal current IN
Cross section AWG
Cross section mm2
keine
250 V
4 A
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.